Positioner for power supply units VH
Type VH-POS
Item no. 6109887
EAN 4012196486021



Item no. / Type
6109887 / VH-POS
Smallest selling unit: 1 piece
1piece
piece
Description
Positioner for variable height adjustment of a VH power supply unit, support load between 0.5 and 6.0 kg, maximum cable draw-out 1.5 m.
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Dimension | 200x105x55 |
| Colour | Orange |
| Product series | HoverCube |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-POS
6109887
VH-POS
Item no.
6109887

