VH/VHF tension spring
Type VH-F100VA
Item no. 6109829
EAN 4012196404704



Item no. / Type
6109829 / VH-F100VA
Smallest selling unit: 1 piece
1piece
piece
Description
Tension spring for VH/VHF power supply units, with German eyelet.
Fmax.= 100 N
L0 = 200 mm
Ln = 500 mm (for Fmax.)
Material: VA ø 3.0 mm
Fmax.= 100 N
L0 = 200 mm
Ln = 500 mm (for Fmax.)
Material: VA ø 3.0 mm
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Bright, treated |
| Material | Stainless steel 1.4310 |
| Product series | HoverCube |
Environmental Data
1,5028 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5028 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5028 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-F100VA
6109829
VH-F100VA
Item no.
6109829

