Knotted chain
Type VH-K800
Item no. 6109870
EAN 4012195125549




Item no. / Type
6109870 / VH-K800
Material thickness
2,7 mm
Smallest selling unit: 1 m
1m
m
Description
Knotted chain made of pre-copper-plated steel, nickel-plated, according to DIN 5686.
Max. tensile force: 800 N.
Note: Specify the required chain length during ordering.
Max. tensile force: 800 N.
Note: Specify the required chain length during ordering.
Technical data
Dimensions
| Width | 16 mm |
|---|
Technical data
| Material thickness | 2,7 mm |
|---|---|
| Breaking load | 0,8 kN |
| Version for | Knotted chain |
| ROHS-conformant | yes |
| Material | Steel |
| Product series | HoverCube |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Material thickness
Item no.
VH-K800
2,7
6109870
VH-K800
Item no.
6109870
Material thickness
2,7
