HoverCube VH-8, empty housing
Type VH-8 LG
Item no. 6109821
EAN 4012195287391



Item no. / Type
6109821 / VH-8 LG
Number of socket outlets with protective contact CEE 7/3 (type F)
0
FI protection switch
Without
Colour
Graphite black; RAL 9011
Smallest selling unit: 1 piece
1piece
piece
Description
Empty housing with suspension lug and grip hook, for the installation of eight electrical resources, with included partition. Without cover plates.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
Technical data
Dimensions
| Width | 140 mm |
|---|---|
| Height | 347 mm |
Technical data
| Protection rating | IP20 |
|---|---|
| Depth | 140 mm |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| CEE socket, 16 A | Without |
| CEE socket, 32 A | Without |
| FI protection switch | Without |
| Supply/connection option | Miscellaneous |
| Handling | abhängbar |
| Other installations and/or empty slots | 8 |
| Military version | no |
| ROHS-conformant | Exempt |
| Dimension | 140x140x352 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | HoverCube |
Environmental Data
4,7276 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,7276 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,7276 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6109887
Positioner for power supply units VHType
VH-POS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of socket outlets with protective contact CEE 7/3 (type F)
FI protection switch
Colour
Item no.
VH-8 LG
0
Without
Graphite black; RAL 9011
6109821
VH-8 LG
Item no.
6109821
Number of socket outlets with protective contact CEE 7/3 (type F)
0
FI protection switch
Without
Colour
Graphite black; RAL 9011



