HoverCube VH-4, with FI/LS, 2x protective contact sockets
Type VH-4 2SF FILS
Item no. 6109782
EAN 4012196776221



Item no. / Type
Number of socket outlets with protective contact CEE 7/3 (type F)
Smallest selling unit: 1 piece
1piece
piece
Description
In the case of an overcurrent/error current (16 A/30 mA), the VH-4 HoverCube with decentralised protection triggers the FI/LS directly. Switching back on can take place directly on the power supply unit.
Equipped as follows:
2 x single NF sockets with earthing pin 16 A/250 V with increased touch protection, prewired for an AC current, connection via 1x 3-pin terminal, with partition for circuit separation and an FI/LS switch.
One unequipped side with a free panel for individual, construction-side equipment (e.g. blanking plate, cover plate for devices/Modul 45 devices).
Equipped as follows:
2 x single NF sockets with earthing pin 16 A/250 V with increased touch protection, prewired for an AC current, connection via 1x 3-pin terminal, with partition for circuit separation and an FI/LS switch.
One unequipped side with a free panel for individual, construction-side equipment (e.g. blanking plate, cover plate for devices/Modul 45 devices).
Technical data
Dimensions
| Width | 140 mm |
|---|---|
| Height | 247 mm |
Technical data
| Protection rating | IP20 |
|---|---|
| Depth | 175 mm |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| CEE socket, 16 A | Without |
| CEE socket, 32 A | Without |
| FI protection switch | FI mit IFN 0,03 A (Standard) |
| Supply/connection option | Miscellaneous |
| Handling | abhängbar |
| Other installations and/or empty slots | 1 |
| Military version | no |
| ROHS-conformant | Exempt |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Number of CEE sockets | 0 |
| Number of compressed air connections | 0 |
| Product series | HoverCube |
Environmental Data
3,3937 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3937 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,3937 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6109887
Positioner for power supply units VHType
VH-POS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of socket outlets with protective contact CEE 7/3 (type F)
FI protection switch
Colour
Number of CEE sockets
Number of compressed air connections
Item no.
VH-4 2SD FILS
2
FI mit IFN 0,03 A (Standard)
Graphite black; RAL 9011
0
0
6109780
VH-4 2SF FILS
0
FI mit IFN 0,03 A (Standard)
Graphite black; RAL 9011
0
0
6109782
Number of socket outlets with protective contact CEE 7/3
(type F)
VH-4 2SD FILS
Item no.
6109780
Number of socket outlets with protective contact CEE 7/3 (type F)
2
FI protection switch
FI mit IFN 0,03 A (Standard)
Colour
Graphite black; RAL 9011
Number of CEE sockets
0
Number of compressed air connections
0
VH-4 2SF FILS
Item no.
6109782
Number of socket outlets with protective contact CEE 7/3 (type F)
0
FI protection switch
FI mit IFN 0,03 A (Standard)
Colour
Graphite black; RAL 9011
Number of CEE sockets
0
Number of compressed air connections
0


