HoverCube VH-4, empty housing
Type VH-4 LG
|Item no. 6109800
|EAN 4012195125037



Item no. / Type
6109800 / VH-4 LG
Number of SCHUKO sockets
0
FI protection switch
Without
Colour
Graphite black; RAL 9011
Number of CEE sockets
0
Number of compressed air connections
0
Smallest selling unit: 1 piece
1piece
piece
Description
Empty housing with suspension lug and grip hook, for the installation of four electrical resources, with included partition. Without cover plates.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
Technical data
Dimensions
| Width | 140 mm |
|---|---|
| Height | 237 mm |
Technical data
| Protection rating | IP20 |
|---|---|
| Depth | 140 mm |
| Number of SCHUKO sockets | 0 |
| CEE socket, 16 A | Without |
| CEE socket, 32 A | Without |
| FI protection switch | Without |
| Supply/connection option | Miscellaneous |
| Handling | abhängbar |
| Other installations and/or empty slots | 4 |
| Military version | no |
| ROHS-conformant | Exempt |
| Dimension | 140x140x252 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Number of CEE sockets | 0 |
| Number of compressed air connections | 0 |
| Product series | HoverCube |
Environmental Data
2,1946 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,1946 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,1946 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6109887
Positioner for power supply units VHType
VH-POS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of SCHUKO sockets
FI protection switch
Colour
Number of CEE sockets
Number of compressed air connections
Item no.
VH-4 LG
0
Without
Graphite black; RAL 9011
0
0
6109800
VH-4 LG
Item no.
6109800
Number of SCHUKO sockets
0
FI protection switch
Without
Colour
Graphite black; RAL 9011
Number of CEE sockets
0
Number of compressed air connections
0



