HoverCube VH-4, 3x protective contact socket, 1x CEE 16 A, with compressed air connection
Type VH-4L 3SD1C16
|Item no. 6109814
|EAN 4012195125143




Item no. / Type
6109814 / VH-4L 3SD1C16
Number of SCHUKO sockets
3
FI protection switch
Without
Colour
Graphite black; RAL 9011
Number of CEE sockets
1
Number of compressed air connections
2
Smallest selling unit: 1 piece
1piece
piece
Description
Housing equipped and prewired, with 1 m pipe 1/2" and connection for compressed air hose 13 x 3.5 mm and 2-way distributor 1/2", with suspension lug, grip hook and four cover plates.
Equipped as follows: 3x single protective contact sockets 16 A/250 V with increased touch protection, prewired for an AC current, connection via 1x 3-pin terminal, 1x CEE socket
16 A/415 V, with partition for circuit separation.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
Equipped as follows: 3x single protective contact sockets 16 A/250 V with increased touch protection, prewired for an AC current, connection via 1x 3-pin terminal, 1x CEE socket
16 A/415 V, with partition for circuit separation.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
Technical data
Dimensions
| Width | 140 mm |
|---|---|
| Height | 1100 mm |
Technical data
| Protection rating | IP20 |
|---|---|
| Depth | 196 mm |
| Number of SCHUKO sockets | 3 |
| CEE socket, 16 A | 1x16A5p400V |
| CEE socket, 32 A | Without |
| FI protection switch | Without |
| Supply/connection option | Miscellaneous |
| Handling | abhängbar |
| Other installations and/or empty slots | 0 |
| Military version | no |
| ROHS-conformant | Exempt |
| Dimension | 140x140x1100 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Number of CEE sockets | 1 |
| Number of compressed air connections | 2 |
| Product series | HoverCube |
Environmental Data
5,5406 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,5406 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,5406 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6109887
Positioner for power supply units VHType
VH-POS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of SCHUKO sockets
FI protection switch
Colour
Number of CEE sockets
Number of compressed air connections
Item no.
VH-4L 3SD1C16
3
Without
Graphite black; RAL 9011
1
2
6109814
VH-4L 3SD1C16
Item no.
6109814
Number of SCHUKO sockets
3
FI protection switch
Without
Colour
Graphite black; RAL 9011
Number of CEE sockets
1
Number of compressed air connections
2




