HoverCube VH-4, 3x earthing pin socket, 1x CEE 16 A
Type VH-4 3SF1C16
|Item no. 6109808
|EAN 4012195125099



Item no. / Type
6109808 / VH-4 3SF1C16
Number of SCHUKO sockets
0
FI protection switch
Without
Colour
Graphite black; RAL 9011
Number of CEE sockets
1
Number of compressed air connections
0
Smallest selling unit: 1 piece
1piece
piece
Description
Housing equipped and pre-wired with suspension lug, grip hook and four cover plates.
Equipped as follows: 3x single sockets with earthing pin 16 A/250 V with increased touch protection, pre-wired for an AC current, connection via 1x 3-pin terminal, 1x CEE socket
16 A/415 V, with partition for circuit separation.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
Equipped as follows: 3x single sockets with earthing pin 16 A/250 V with increased touch protection, pre-wired for an AC current, connection via 1x 3-pin terminal, 1x CEE socket
16 A/415 V, with partition for circuit separation.
- Housing in graphite black, RAL 9011
- Cover plates in rape yellow, RAL 1021.
Technical data
Dimensions
| Width | 140 mm |
|---|---|
| Height | 247 mm |
Technical data
| Protection rating | IP20 |
|---|---|
| Depth | 196 mm |
| Number of SCHUKO sockets | 0 |
| CEE socket, 16 A | 1x16A5p400V |
| CEE socket, 32 A | Without |
| FI protection switch | Without |
| Supply/connection option | Miscellaneous |
| Handling | abhängbar |
| Other installations and/or empty slots | 3 |
| Military version | no |
| ROHS-conformant | Exempt |
| Dimension | 140x140x252 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Number of CEE sockets | 1 |
| Number of compressed air connections | 0 |
| Product series | HoverCube |
Environmental Data
3,3349 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3349 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,3349 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6109887
Positioner for power supply units VHType
VH-POS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of SCHUKO sockets
FI protection switch
Colour
Number of CEE sockets
Number of compressed air connections
Item no.
VH-4 3SF1C16
0
Without
Graphite black; RAL 9011
1
0
6109808
VH-4 3SF1C16
Item no.
6109808
Number of SCHUKO sockets
0
FI protection switch
Without
Colour
Graphite black; RAL 9011
Number of CEE sockets
1
Number of compressed air connections
0


