Height-adjustable heavy-duty cassette for tube body RKFRSL, nominal size R9, stainless steel
Type RKFR2 9 SL2V2 20
Item no. 7409470
EAN 4012195869764



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Round heavy-duty cassette for tube body of nominal size R9 for the installation of accessories in trunking systems, raised and cavity floors, in dry or wet-cleaned floors. Load class 2 to 20 kN.
Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 2-20 kN, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of three UT4 universal supports for nine single accessories with support ring/support clamp or 12 Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable round cassette, 3-compartment, of nominal size 9, for tube bodies. For the installation in trunking systems and in raised and cavity floors in dry- or wet-cleanded floors in indoor areas. Load class 2 to 20 kN. Three cover plates APMT5 can be installed.
Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 2-20 kN, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of three UT4 universal supports for nine single accessories with support ring/support clamp or 12 Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable round cassette, 3-compartment, of nominal size 9, for tube bodies. For the installation in trunking systems and in raised and cavity floors in dry- or wet-cleanded floors in indoor areas. Load class 2 to 20 kN. Three cover plates APMT5 can be installed.
Technical data
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 155 mm |
| Floor covering thickness | 20 mm |
| Height-adjustment range, min. | 110 mm |
| Height-adjustment range, max. | 155 mm |
| Number of installable devices | 12 |
| Decouplable | no |
| Installation diameter | 305 |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Number of mounting boxes | 3 |
| Installation depth | 110 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Heavy load class | 20 kN (OBO SL2) |
| Installation system type | UT4 |
| Heavy-duty version | yes |
| Nominal size for device installation units | R9 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Dimension | Ø305mm |
| Material | Stainless steel 1.4301 |
| Product series | RKFR |
Dimensions
| Dimension h | 110 mm |
|---|
Environmental Data
24,6974 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 24,6974 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 24,6974 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
SK RKR9
7404376
Smallest selling unit: 1 piece
1piece
piece
DUG 350 R9SL
7401416
Smallest selling unit: 1 piece
1piece
piece
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKFR2 9 SL2V2 20
110
155
20
R9
110
7409470
RKFR2 9 SL2V2 25
114
159
25
R9
114
7409472
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
RKFR2 9 SL2V2 20
Item no.
7409470
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
20
Nominal size for device installation units
R9
Dimension h
110
RKFR2 9 SL2V2 25
Item no.
7409472
Floor height, min.
114
Floor height, max.
159
Floor covering thickness
25
Nominal size for device installation units
R9
Dimension h
114





