Height-adjustable heavy-duty cassette for tube body RKFRSL, nominal size R4, stainless steel
Type RKFR2 4 SL2V2 25
Item no. 7409464
EAN 4012195869702



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Round heavy-duty cassette for tube body of nominal size R4 for the installation of accessories in trunking systems, raised and cavity floors, in dry or wet-cleaned floors indoors. Load class 2 to 20 kN.
Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 2-20 kN, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable heavy-duty cassette with tube body with a load bearing capacity of 2-20 kN, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Technical data
Technical data
| Floor height, min. | 114 mm |
|---|---|
| Floor height, max. | 159 mm |
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 114 mm |
| Height-adjustment range, max. | 159 mm |
| Number of installable devices | 6 |
| Decouplable | no |
| Installation diameter | 215 |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Number of mounting boxes | 2 |
| Installation depth | 114 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Heavy load class | 20 kN (OBO SL2) |
| Installation system type | UT3 |
| Heavy-duty version | yes |
| Nominal size for device installation units | R4 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Dimension | Ø215mm |
| Material | Stainless steel 1.4301 |
| Product series | RKFR |
Dimensions
| Dimension h | 114 mm |
|---|
Environmental Data
14,9296 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 14,9296 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,9296 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
SK RK4R
7404382
Smallest selling unit: 1 piece
1piece
piece
DUG 350 R4SL
7401412
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKFR2 4 SL2V2 20
110
155
20
R4
110
7409462
RKFR2 4 SL2V2 25
114
159
25
R4
114
7409464
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
RKFR2 4 SL2V2 20
Item no.
7409462
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
20
Nominal size for device installation units
R4
Dimension h
110
RKFR2 4 SL2V2 25
Item no.
7409464
Floor height, min.
114
Floor height, max.
159
Floor covering thickness
25
Nominal size for device installation units
R4
Dimension h
114





