Terrazzo lined body for height-adjustable cassettes, nominal size R4
Type SK RK4R
Item no. 7404382
EAN 4012196633944



Item no. / Type
7404382 / SK RK4R
Smallest selling unit: 1 piece
1piece
piece
Description
Lined body, suitable for polishing, for the direct and jointless installation of round height-adjustable cassettes, nominal size 4, into surface-finished screeds/terrazzo floorings. The casing is laid floatingly onto underfloor boxes with mounting lids of nominal size 4, closing the gaps between underfloor box and cassette frame. The protection cover made from aluminium sheet is put into the cassette frame as a dummy before the screed work is done and can be polished over with the screed or terrazzo.
Technical data
Dimensions
| Height | 55 mm |
|---|---|
| Dimension A | 270 mm |
| Dimension a | 218 mm |
| Dimension h | 55 mm |
Technical data
| Floor height, min. | 130 mm |
|---|---|
| Floor height, max. | 200 mm |
| Nominal size for device installation units | R4 |
| ROHS-conformant | yes |
| Dimension | Ø270x55 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | SK Screed protection cover |
Environmental Data
10,3425 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 10,3425 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,3425 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
SK RK4R
7404382
SK RK4R
Item no.
7404382
