Height-adjustable, decouplable cassette for tube body, stainless steel



Smallest selling unit: 1 piece
piece
Description
Height-adjustable cassette with tube body. For the installation of 3 universal supports UT4 for 9 single installation devices with support ring/support clamp or 12 Modul 45® devices. The delivery includes a screed protection lid made from aluminium (can be sanded), a matching mounting lid for fixing the cassette tube body and an ISO apron for the decoupling of the underfloor connection socket.
Technical data
Technical data
| Floor height, min. | 140 mm |
|---|---|
| Floor covering thickness | 25 mm |
| Height-adjustment range, min. | 73 mm |
| Height-adjustment range, max. | 113 mm |
| Number of installable devices | 12 |
| Decouplable | yes |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Wet |
| Installation depth | 140 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | R9 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Number of universal supports | 3 x UT4 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø304x85 |
| Material | Stainless steel 1.4301 |
Accessories
TUK2 GV
7428140
Smallest selling unit: 1 piece
piece
TUK2 G4
7428142
Smallest selling unit: 1 piece
piece
UT4 45 4
7408727
Smallest selling unit: 1 piece
piece
MTU 3
7407840
Smallest selling unit: 1 piece
piece

Smallest selling unit: 1 piece
piece

Smallest selling unit: 1 piece
piece
Smallest selling unit: 1 piece
piece
Downloads
0 selected
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units



