Tube body with floor covering recess, with handle clamp, for frame cassette and height-adjustable cassette
Type TUK2 G4
Item no. 7428142
EAN 4012195858294



Item no. / Type
7428142 / TUK2 G4
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cord outlet for installation in RKF frame cassettes and in height-adjustable round and square RKFR and RKFN cassettes. Raised height when used, flushfloor when unused. Use in wet-care floors. With 4 mm floor covering recess for construction-side panelling with cut resistant floor covering, with handle clamp.
Technical data
Technical data
| Diameter | 110 mm |
|---|---|
| ROHS-conformant | yes |
| Dimension | Ø110mm |
| Surface | Nickel-plated |
| Material | Die-cast zinc |
Environmental Data
2,3294 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3294 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3294 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
TUK2 G4
7428142
TUK2 G4
Item no.
7428142

