Height-adjustable cassette for tube body, RKFNUZD3, stainless steel
Type RKFN2 UZD3 4VS20
Item no. 7409372
EAN 4012195869092



Item no. / Type
Floor height, min.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette, decoupled from the floor, of nominal size 4, for tube bodies, for the installation of accessories in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD250 or UZD350, either in conjunction with a mounting lid DUG../4 or in UGD250-3/4 or UGD350-3/4. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for tube body, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable cassette for tube body, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Technical data
Dimensions
| Length | 199 mm |
|---|---|
| Width | 199 mm |
| Height | 90 mm |
| Dimension h | 90 mm |
Technical data
| Floor height, min. | 105 mm |
|---|---|
| Floor covering thickness | 20 mm |
| Number of installable devices | 6 |
| Decouplable | yes |
| Length of installation dimensions | 201 mm |
| Wide installation dimensions | 201 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 105 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Installation system type | UT3 |
| Heavy-duty version | no |
| Nominal size for device installation units | 4 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Square |
| ROHS-conformant | yes |
| Dimension | 200x200mm |
| Material | Stainless steel 1.4301 |
| Product series | RKFN |
Environmental Data
14,716 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 14,716 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 14,716 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350-3 QK
7410544
Smallest selling unit: 1 piece
1piece
piece
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
DUG RK UAN 4
7428544
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350-3 QK
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece
Type
DUG RK UAN 4
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKFN2 UZD3 4VS20
105
20
4
90
7409372
RKFN2 UZD3 4VS25
110
25
4
95
7409374
Floor height, min.
Floor covering thickness
Dimension h
RKFN2 UZD3 4VS20
Item no.
7409372
Floor height, min.
105
Floor covering thickness
20
Nominal size for device installation units
4
Dimension h
90
RKFN2 UZD3 4VS25
Item no.
7409374
Floor height, min.
110
Floor covering thickness
25
Nominal size for device installation units
4
Dimension h
95





