Height adjustment bracket for installation in UGD350-3 for one square cassette
Type NW 350-3 QK
Item no. 7410544
EAN 4012195432760



Item no. / Type
7410544 / NW 350-3 QK
Smallest selling unit: 1 piece
1piece
piece
Description
Height adjustment bracket to mount the square height-adjustable cassettes in the underfloor connection socket, type UZD350 or UGD350.
With all the components necessary for mounting and height adjustment.
With all the components necessary for mounting and height adjustment.
Technical data
Technical data
| Decouplable | yes |
|---|---|
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Heavy-duty version | no |
| Approvals | VDE |
| Cover version | Square |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
3,3289 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,3289 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,3289 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
NW 350-3 QK
7410544
NW 350-3 QK
Item no.
7410544

