Heavy mesh cable tray SGR 55 A2
Type SGR 55 200 A2
Item no. 6000917
EAN 4012196622139




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray made of spot-welded steel wire of side height 55 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
The grid width is 50 x 100 mm.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 200 mm |
| Height | 55 mm |
| Dimension B | 200 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Usable cross-section | 87 cm² |
| Usable cross-section | 8700 mm² |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 6 mm |
| Dimension | 55x200x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
Loads
| Support spacing 1.0 m | 2 kN/m |
|---|---|
| Support spacing 1.5 m | 1,15 kN/m |
| Support spacing 2.0 m | 0,75 kN/m |
| Support spacing 2.5 m | 0,5 kN/m |
| Support spacing 3.0 m | 0,4 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
11,7827 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,7827 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 11,7827 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Usable cross-section
Wire diameter
Item no.
SGR 55 100 A2
3000
100
55
40
6
6000909
SGR 55 150 A2
3000
150
55
63
6
6000913
SGR 55 200 A2
3000
200
55
87
6
6000917
SGR 55 300 A2
3000
300
55
129
6
6000925
SGR 55 400 A2
3000
400
55
175
6
6000933
SGR 55 500 A2
3000
500
55
220
6
6000941
SGR 55 600 A2
3000
600
55
265
6
6000958
Width
Usable cross-section
SGR 55 100 A2
Item no.
6000909
Length
3000
Width
100
Height
55
Usable cross-section
40
Wire diameter
6
SGR 55 150 A2
Item no.
6000913
Length
3000
Width
150
Height
55
Usable cross-section
63
Wire diameter
6
SGR 55 200 A2
Item no.
6000917
Length
3000
Width
200
Height
55
Usable cross-section
87
Wire diameter
6
SGR 55 300 A2
Item no.
6000925
Length
3000
Width
300
Height
55
Usable cross-section
129
Wire diameter
6
SGR 55 400 A2
Item no.
6000933
Length
3000
Width
400
Height
55
Usable cross-section
175
Wire diameter
6
SGR 55 500 A2
Item no.
6000941
Length
3000
Width
500
Height
55
Usable cross-section
220
Wire diameter
6
SGR 55 600 A2
Item no.
6000958
Length
3000
Width
600
Height
55
Usable cross-section
265
Wire diameter
6








