Drop-out plate A2
Type KAB GR A2
Item no. 6220145
EAN 4012195807155



Item no. / Type
6220145 / KAB GR A2
Width
85 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Drop-out plate for mesh cable trays.
The exit plate allows compliance with specific bend radii, thus preventing possible cable breaks. Can be mounted in a lengthwise direction and at the side, can be arranged for greater widths.
Technical data
Dimensions
| Length | 193 mm |
|---|---|
| Width | 85 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 192x85x51 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,8644 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8644 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8644 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Item no.
KAB GR A2
85
6220145
KAB GR A2
Item no.
6220145
Width
85




