Heavy mesh cable tray SGR 105 A2
Type SGR 105 500 A2
Item no. 6003631
EAN 4012196622085




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray made of spot-welded steel wire of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
The grid width is 50 x 100 mm.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 105 mm |
| Dimension B | 500 mm |
Technical data
| Connector version | Without connectors |
|---|---|
| Usable cross-section | 459 cm² |
| Usable cross-section | 45900 mm² |
| Integrated partition | Without |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 6 mm |
| Dimension | 105x500x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
Loads
| Support spacing 1.0 m | 3,8 kN/m |
|---|---|
| Support spacing 1.5 m | 2 kN/m |
| Support spacing 2.0 m | 1,3 kN/m |
| Support spacing 2.5 m | 0,93 kN/m |
| Support spacing 3.0 m | 0,75 kN/m |
| Support spacing 3.5 m | 0,64 kN/m |
| Support spacing 4.0 m | 0,45 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
24,6808 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 24,6808 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 24,6808 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Usable cross-section
Wire diameter
Item no.
SGR 105 150 A2
3000
150
105
130
6
6003623
SGR 105 200 A2
3000
200
105
175
6
6003625
SGR 105 300 A2
3000
300
105
268
6
6003627
SGR 105 400 A2
3000
400
105
363
6
6003629
SGR 105 500 A2
3000
500
105
459
6
6003631
SGR 105 600 A2
3000
600
105
554
6
6003633
Width
Usable cross-section
SGR 105 150 A2
Item no.
6003623
Length
3000
Width
150
Height
105
Usable cross-section
130
Wire diameter
6
SGR 105 200 A2
Item no.
6003625
Length
3000
Width
200
Height
105
Usable cross-section
175
Wire diameter
6
SGR 105 300 A2
Item no.
6003627
Length
3000
Width
300
Height
105
Usable cross-section
268
Wire diameter
6
SGR 105 400 A2
Item no.
6003629
Length
3000
Width
400
Height
105
Usable cross-section
363
Wire diameter
6
SGR 105 500 A2
Item no.
6003631
Length
3000
Width
500
Height
105
Usable cross-section
459
Wire diameter
6
SGR 105 600 A2
Item no.
6003633
Length
3000
Width
600
Height
105
Usable cross-section
554
Wire diameter
6








