Heavy-duty cable tray SGR 105 FT
Type SGR 105 300 FT
Item no. 6003309
EAN 4012196397723




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray made of spot-welded steel wire of side height 105 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
The grid width is 50 x 100 mm.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 105 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 268 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 26800 mm² |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 6 mm |
| Dimension | 105x300x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
Loads
| Support spacing 1.0 m | 3,1 kN/m |
|---|---|
| Support spacing 1.5 m | 1,75 kN/m |
| Support spacing 2.0 m | 1,15 kN/m |
| Support spacing 2.5 m | 0,79 kN/m |
| Support spacing 3.0 m | 0,6 kN/m |
| Support spacing 3.5 m | 0,5 kN/m |
| Support spacing 4.0 m | 0,4 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
7,6973 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,6973 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,6973 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
SGR 105 150 FT
3000
150
105
no
130
6
6003175
SGR 105 200 FT
3000
200
105
no
175
6
6003214
SGR 105 300 FT
3000
300
105
no
268
6
6003309
SGR 105 400 FT
3000
400
105
no
363
6
6003402
SGR 105 500 FT
3000
500
105
no
459
6
6003515
SGR 105 600 FT
3000
600
105
no
554
6
6003616
Width
Usable cross-section
SGR 105 150 FT
Item no.
6003175
Length
3000
Width
150
Height
105
Maintain electrical functions
no
Usable cross-section
130
Wire diameter
6
SGR 105 200 FT
Item no.
6003214
Length
3000
Width
200
Height
105
Maintain electrical functions
no
Usable cross-section
175
Wire diameter
6
SGR 105 300 FT
Item no.
6003309
Length
3000
Width
300
Height
105
Maintain electrical functions
no
Usable cross-section
268
Wire diameter
6
SGR 105 400 FT
Item no.
6003402
Length
3000
Width
400
Height
105
Maintain electrical functions
no
Usable cross-section
363
Wire diameter
6
SGR 105 500 FT
Item no.
6003515
Length
3000
Width
500
Height
105
Maintain electrical functions
no
Usable cross-section
459
Wire diameter
6
SGR 105 600 FT
Item no.
6003616
Length
3000
Width
600
Height
105
Maintain electrical functions
no
Usable cross-section
554
Wire diameter
6







