Exit plate FT
Type KAB GR FT
Item no. 6220142
EAN 4012195807124



Item no. / Type
6220142 / KAB GR FT
Width
85 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Drop-out plate for mesh cable trays.
The exit plate allows compliance with specific bend radii, thus preventing possible cable breaks. Can be mounted in a lengthwise direction and at the side, can also be arranged next to each other for greater widths.
Technical data
Dimensions
| Length | 193 mm |
|---|---|
| Width | 85 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Wide-span version | no |
| Rustproof steel, pickled | no |
| ROHS-conformant | yes |
| Dimension | 192x85x51 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4438 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4438 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4438 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Item no.
KAB GR FT
85
6220142
KAB GR FT
Item no.
6220142
Width
85



