Grip 20, OBO EcoLine
Type 2031 20 ECO
|Item no. 2205406
|EAN 4012197498160



Item no. / Type
2205406 / 2031 20 ECO
No. of conductors NYM 3 x 1.5
20
Smallest selling unit: 50 piece
50piece
piece
Description
Collection clamp with pointed fastening element, for the mounting of up to 20 cables NYM 3 x 1.5 mm2 on walls or ceilings. Fastening with impact anchor or push-fit anchor. Also suitable for the fastening with gas- and battery-operated firing tools of the brands Bosch, Fischer and Spit (nose diameter Ø 7 mm). Fastening hole: Ø 6 mm. Recommended fastening distance at full assignment 250–400 mm, depending on the resprective applicable national specifications/standards.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 20 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| Breaking load | 0,32 kN |
| Dimension | 20x NYM3x1,5 |
| Material | Polypropylene Eco |
| Colour | Light grey; RAL 7035 |
Environmental Data
0,0343 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| Recycled material content | 49 % |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0343 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0343 kg CO₂e |
| Determination date of CO2 value | 2026-02-27T00:00:00.000+0100 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2031 20 ECO
20
2205406
2031 20 ECO
Item no.
2205406
No. of conductors NYM 3 x 1.5
20
