Grip 10
Type 2031 10
|Item no. 2205380
|EAN 4012196773572



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Collection clamp for general use with fastening holes of Ø 6 mm, suitable for wall and ceiling mounting. The moulded fastening element can be fastened using knock-in anchors or a gas pressure nail gun. The recommended fastening spacing when assigned fully is 50 to 60 cm.
Capacity:
2031/ 10 max. 10 cables NYM 3 x 1.5 mm²
Capacity:
2031/ 10 max. 10 cables NYM 3 x 1.5 mm²
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 10 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| Breaking load | 0,32 kN |
| Dimension | 10x NYM3x1,5 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
Environmental Data
0,0552 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0552 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0552 kg CO₂e |
| Determination date of CO2 value | 2025-09-26T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2031 10
10
2205380
2031 10 SP
10
2205384
2031 10
Item no.
2205380
No. of conductors NYM 3 x 1.5
10
2031 10 SP
Item no.
2205384
No. of conductors NYM 3 x 1.5
10


