GRAF9 universal service outlet, wet-cleaned with structured lid
Type GRAF9-2 U 9011
Item no. 7405750
EAN 4012195866992





Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with tube body for wet-cleaned floors for up to 12 individual Modul 45 devices in 3 UT4 universal supports, use in duct and trunking systems and system floors indoors.
Service outlet with tube body for wet cleaned floors, 3-compartment, for the installation of MT9 mounting support. Three type APMT5 cover plates can be installed.
Service outlet with tube body for wet cleaned floors, 3-compartment, for the installation of MT9 mounting support. Three type APMT5 cover plates can be installed.
Up to 9 installation devices can be used with a 50 mm central plate.
Technical data
Technical data
| Floor height, min. | 80 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 12 |
| Seal installation option | yes |
| Installation diameter | 305 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | yes |
| Installation depth | 80 mm |
| External diameter | 325 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Cable outlet version | Lowerable tube body |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | yes |
| Nominal size for device installation units | R9 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP45 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 10,000 N |
| Cover version | Round |
| Opening mechanism | Sash lock |
| ROHS-conformant | yes |
| Clamping range D, min. | 4 mm |
| Clamping range D, max. | 73 mm |
| Dimension | Ø325x74 |
| Material | Cast aluminium |
| Colour | Graphite black; RAL 9011 |
| Product series | GRAF |
Environmental Data
3,9255 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,9255 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,9255 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MTU 3
7407840
Smallest selling unit: 1 piece
1piece
piece
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece

Item no. 7407788
Support plate 2 x type C for mounting supportType
MTM 2C
Smallest selling unit: 1 piece
1piece
piece
Type
MTU 3
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Certificates (1)
Instructions and Aid (4)
Product images (5)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Nominal size for device installation units
Colour
Item no.
GRAF9-2 U 7011
R9
Iron grey; RAL 7011
7405746
GRAF9-2 U 9011
R9
Graphite black; RAL 9011
7405750
Colour
GRAF9-2 U 7011
Item no.
7405746
Nominal size for device installation units
R9
Colour
Iron grey; RAL 7011
GRAF9-2 U 9011
Item no.
7405750
Nominal size for device installation units
R9
Colour
Graphite black; RAL 9011





