Ladder extensions
Type GES RV
Item no. 7407536
EAN 4012195112280



Item no. / Type
7407536 / GES RV
Smallest selling unit: 2 piece
2piece
piece
Description
For additional lowering of a universal support by max. 25 mm.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
Environmental Data
0,0322 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0322 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0322 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES RV
7407536
GES RV
Item no.
7407536

