GESR7 service outlet with handle clamp
Type GESR7 10U 1019
Item no. 7405460
EAN 4012195103806



Item no. / Type
Floor covering thickness
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with handle clamp for up to 10 individual Modul 45 devices in 2 UT3 and one UT4 universal support, use in duct systems and system floors for indoor use.
Up to 7 installation devices with 50 mm central plate can be inserted.
Technical data
Technical data
| Floor height, min. | 78 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 10 |
| Seal installation option | no |
| Installation diameter | 275 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | no |
| Installation depth | 78 mm |
| External diameter | 294 mm |
| With floor covering recess | yes |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK08 |
| Installation system type | UT3 / UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | R7 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| Opening mechanism | Handle |
| ROHS-conformant | yes |
| Clamping range D, min. | 14 mm |
| Clamping range D, max. | 36 mm |
| Dimension | Ø294x66 |
| Material | Polyamide |
| Colour | Grey-beige; RAL 1019 |
| Product series | GESR |
Environmental Data
8,3362 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 8,3362 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,3362 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece
MTU 3
7407840
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece

Item no. 7407788
Support plate 2 x type C for mounting supportType
MTM 2C
Smallest selling unit: 1 piece
1piece
piece
Type
MTU 2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Colour
Item no.
GESR7 10U 7011
5
R7
Iron grey; RAL 7011
7405452
GESR7 10U 9011
5
R7
Graphite black; RAL 9011
7405456
GESR7 10U 1019
5
R7
Grey-beige; RAL 1019
7405460
Colour
GESR7 10U 7011
Item no.
7405452
Floor covering thickness
5
Nominal size for device installation units
R7
Colour
Iron grey; RAL 7011
GESR7 10U 9011
Item no.
7405456
Floor covering thickness
5
Nominal size for device installation units
R7
Colour
Graphite black; RAL 9011
GESR7 10U 1019
Item no.
7405460
Floor covering thickness
5
Nominal size for device installation units
R7
Colour
Grey-beige; RAL 1019






