GESR4 service outlet with handle clamp
Type GESR4 U 1019
Item no. 7405444
EAN 4012195103738



Item no. / Type
Floor covering thickness
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with handle clamp for up to 6 individual Modul 45 devices in 2 UT3 universal supports, use in duct systems and system floors for indoor use.
Service outlet with handle clamp, 2-compartment, for the installation of MT4 mounting support. Two type APMT2 cover plates can be installed.
Service outlet with handle clamp, 2-compartment, for the installation of MT4 mounting support. Two type APMT2 cover plates can be installed.
Up to 4 installation devices with 50 mm central plate can be inserted.
Technical data
Technical data
| Floor height, min. | 73 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | yes |
| Number of installable devices | 6 |
| Seal installation option | no |
| Installation diameter | 215 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 2 |
| Suitable for wet care | no |
| Installation depth | 73 mm |
| External diameter | 234 mm |
| With floor covering recess | yes |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK08 |
| Installation system type | UT3 |
| Heavy-duty version | no |
| Nominal size for device installation units | R4 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| Opening mechanism | Handle |
| ROHS-conformant | yes |
| Clamping range D, min. | 7 mm |
| Clamping range D, max. | 31 mm |
| Dimension | Ø234x61 |
| Material | Polyamide |
| Colour | Grey-beige; RAL 1019 |
| Product series | GESR |
Environmental Data
1,7699 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7699 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7699 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece

Item no. 7407788
Support plate 2 x type C for mounting supportType
MTM 2C
Smallest selling unit: 1 piece
1piece
piece
Type
MTU 2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Colour
Item no.
GESR4 U 7011
5
R4
Iron grey; RAL 7011
7405436
GESR4 U 9011
5
R4
Graphite black; RAL 9011
7405440
GESR4 U 1019
5
R4
Grey-beige; RAL 1019
7405444
Colour
GESR4 U 7011
Item no.
7405436
Floor covering thickness
5
Nominal size for device installation units
R4
Colour
Iron grey; RAL 7011
GESR4 U 9011
Item no.
7405440
Floor covering thickness
5
Nominal size for device installation units
R4
Colour
Graphite black; RAL 9011
GESR4 U 1019
Item no.
7405444
Floor covering thickness
5
Nominal size for device installation units
R4
Colour
Grey-beige; RAL 1019




