Mounting support ‒ MT2 DBAP2
Type MT2 DBAP2
Item no. 7428232
EAN 4012195427711



Item no. / Type
7428232 / MT2 DBAP2
Smallest selling unit: 1 piece
1piece
piece
Description
Enclosed mounting support for receiving 1 APMT2 cover plate. The mounting support is fastened below the GES2DB service outlet. Each with 2 knock-out openings M20 and M25 for the mounting of flexible installation hoses.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 180x72,5x41 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,9434 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9434 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9434 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT2 DBAP2
7428232
MT2 DBAP2
Item no.
7428232
