FireBox T250, with plug-in seals, for data technology, 4x24
Type T250ED 4x24AD
Item no. 7205770
EAN 4012196812196



Item no. / Type
Clear internal dimensions
Smallest selling unit: 1 piece
1piece
piece
Description
Connection box for data technology with soft plug-in seals. Pairs of high-temperature-resistant ceramic terminals, suitable for data cables. Green-yellow labelled protective conductor/shield terminal. Fastening on easily accessible external flaps. Approved for cable systems that maintain the electrical function according to DIN 4102 Part 12 with the classes E30, E60 and E90. Ceramic clamps have been tested according to DIN EN 60998-2-1:2004.
Including 2x MMSplus P 6x35 screw ties.
Including 2x MMSplus P 6x35 screw ties.
Technical data
Dimensions
| Length | 240 mm |
|---|---|
| Width | 190 mm |
| Height | 95 mm |
| Clear internal dimensions | 225x173x86 mm |
| Dimension L | 240 mm |
| Dimension B | 190 mm |
| Dimension H | 95 mm |
| Dimension L1 | 250 mm |
| Dimension L2 | 270 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| No. of entries | 10 |
| Number of terminals | 28 |
| Entry from rear | no |
| Transparent lid | no |
| Protection rating | IP66 |
| Nominal voltage | 660 V |
| Expandable | no |
| with lid | yes |
| Sealable | no |
| For Ex zone | Without |
| Maintain electrical functions | E 90 |
| Explosion-tested version | no |
| Type of housing penetration | Cuttable stepped membrane |
| With screening | no |
| Weatherproof | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Nominal cross-section, min. | 0,5 mm² |
| Nominal cross-section, max. | 4 mm² |
| Shape | Rectangular |
| Equipment | Terminal |
| Cover | Not transparent |
| Cover fastening | Screwed |
| ROHS-conformant | Exempt |
| Dimension | 240x190x95 |
| Material | Polypropylene |
| Colour | Pastel orange; RAL 2003 |
| Single terminals | 24 |
| Protective terminal | 4 |
| Product series | FireBox T-series |
Environmental Data
3,588 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,588 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,588 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
KS-E DE
7205423
Smallest selling unit: 10 piece
10piece
piece

Item no. 7205570
Fuse holder for FireBox T seriesType
TE-FH 520
Smallest selling unit: 1 piece
1piece
piece

Item no. 7205675
Plug-in seal for FireBox T seriesType
EDK 25 OR
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (3)
Certificates (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Clear internal dimensions
No. of entries
Protection rating
Colour
Item no.
T250ED 4x16AD
225x173x86
10
IP66
Pastel orange; RAL 2003
7205768
T250ED 4x24AD
225x173x86
10
IP66
Pastel orange; RAL 2003
7205770
T250ED 4x16AD
Item no.
7205768
Clear internal dimensions
225x173x86
No. of entries
10
Protection rating
IP66
Colour
Pastel orange; RAL 2003
T250ED 4x24AD
Item no.
7205770
Clear internal dimensions
225x173x86
No. of entries
10
Protection rating
IP66
Colour
Pastel orange; RAL 2003






