Ceramic terminal
Type TK 04
Item no. 7205700
EAN 4012196396016



Item no. / Type
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
Smallest selling unit: 5 piece
5piece
piece
Description
High-temperature-resistant ceramic terminal for refitting of the FireBox T series. Tested according to DIN EN 60998-2-1:2004.
Technical data
Dimensions
| Length | 8,5 mm |
|---|---|
| Width | 21,5 mm |
| Height | 21,5 mm |
Technical data
| Pole number | 1 |
|---|---|
| Nominal current | 32 A |
| Nominal voltage | 400 V |
| Explosion-tested version | no |
| Closing plate required | no |
| Insulation material | Ceramic |
| Transparent | no |
| Number of screwless terminals per pole | 2 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Version of electrical connection 2 | Screw connection |
| Connectable conductor cross-section, single-wire, min. | 0,5 mm² |
| Connectable conductor cross-section, single-wire, max. | 4 mm² |
| Nominal cross-section, min. | 0,5 mm² |
| Nominal cross-section, max. | 4 mm² |
| ROHS-conformant | Exempt |
| No. of terminals | 2 |
| Permitted temperature range, min. | 0 °C |
| Permitted temperature range, max. | 250 °C |
| Dimension | 4 mm² |
| Material | Steatite |
| Colour | Cream |
| Product series | FireBox T-series |
Environmental Data
0,0029 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0029 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0029 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Item no.
TK 04
400
0,5
4
2
7205700
TK 06
400
1,5
6
2
7205702
TK 10
400
4
10
2
7205704
TK 16
400
6
16
2
7205706
Nominal cross-section, min.
Nominal cross-section, max.
TK 04
Item no.
7205700
Nominal voltage
400
Nominal cross-section, min.
0,5
Nominal cross-section, max.
4
No. of terminals
2
TK 06
Item no.
7205702
Nominal voltage
400
Nominal cross-section, min.
1,5
Nominal cross-section, max.
6
No. of terminals
2
TK 10
Item no.
7205704
Nominal voltage
400
Nominal cross-section, min.
4
Nominal cross-section, max.
10
No. of terminals
2
TK 16
Item no.
7205706
Nominal voltage
400
Nominal cross-section, min.
6
Nominal cross-section, max.
16
No. of terminals
2

