Fuse holder for FireBox T series
Type TE-FH 520
Item no. 7205570
EAN 4012195993162




Item no. / Type
7205570 / TE-FH 520
Connection type
Screw connection
Smallest selling unit: 1 piece
1piece
piece
Description
Fuse holder with bayonet lock for fine-wire fuse for dimensions Ø 5 x 20 mm. Connection wires that maintain electrical functionality with nominal cross-section 2.5 mm², ready-stripped. For mounting on one of the exposed domes in the junction box of the FireBox T series using the supplied screw.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| ROHS-conformant | yes |
| Connection type | Screw connection |
| Dimensions of the fine-wire fuse | 5 x 20 mm |
| Material | Steatite |
| Colour | Cream |
| Product series | FireBox T-series |
Environmental Data
0,0784 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0784 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0784 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Connection type
Item no.
TE-FH 520
Screw connection
7205570
TE-FH 520
Item no.
7205570
Connection type
Screw connection



