End piece, for cable trunking type LKM 60150
Type LKM E60150FS
|Item no. 6248314
|EAN 4012196575657



Item no. / Type
Dimension b
Dimension a
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
End piece for closing the LKM ducts.
Technical data
Dimensions
| Length | 21 mm |
|---|---|
| Width | 150 mm |
| Height | 64 mm |
| Dimension b | 64 mm |
| Dimension a | 150 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | yes |
| Protective film | no |
| Protection rating | IP30 |
| Protection rating IK code | IK10 |
| Version for | Left/right |
| Fastening type | Lockable |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 60x150mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,3766 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3766 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3766 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Colour
Item no.
LKM E60150FS
64
150
zinc
6248314
LKM E60150RW
64
150
Pure white; RAL 9010
6249825
Colour
LKM E60150FS
Item no.
6248314
Dimension b
64
Dimension a
150
Colour
zinc
LKM E60150RW
Item no.
6249825
Dimension b
64
Dimension a
150
Colour
Pure white; RAL 9010


