Device installation trunking Signa Base 70110
Type BRK 70110 cws
Item no. 6132721
EAN 4012196717316



Item no. / Type
Length
Colour
This item is a discontinued product!
You can find the successor product here.
Smallest selling unit: 2 m
2m
m
Description
Trunking base of the Signa Base device installation trunking for covered cable routing and device installation in internal areas. The scope of delivery contains two trunking couplings.
Trunking base with base perforation for direct mounting on the wall. Direction changes with the fittings and close the trunking ends with end pieces.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 110 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 6036 mm² |
| Halogen-free | no |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | yes |
| Protection rating | IP40 |
| Symmetrical | no |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | Continuous DIN rail |
| Cover mounting type | Internal |
| Protection rating IK code | IK07. |
| Cover supplied | no |
| ROHS-conformant | yes |
| Cover width | 79 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | Signa Base |
Environmental Data
2,4613 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4613 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,4613 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
BRK GD 2CEE gr
6133579
Smallest selling unit: 4 piece
4piece
piece

Item no. 6133577
Accessory mounting box BRK GD, singleType
BRK GD gr
Smallest selling unit: 10 piece
10piece
piece

Item no. 6133579
Accessory mounting box BRK GD2CEE, doubleType
BRK GD 2CEE gr
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
BRK 70110 cws
2000
Cream; RAL 9001
6132721
BRK 70110 rws
2000
Pure white; RAL 9010
6132722
Colour
BRK 70110 cws
Item no.
6132721
Length
2000
Colour
Cream; RAL 9001
BRK 70110 rws
Item no.
6132722
Length
2000
Colour
Pure white; RAL 9010




