Partition BRK TW
Type BRK TW
Item no. 6133610
EAN 4012196736300



Item no. / Type
6133610 / BRK TW
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
Partition for trunking system. For mounting on a 35 mm DIN rail.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 39 mm |
| Height | 45 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP40 |
| Protection rating IK code | IK07. |
| Fastening type | Lockable |
| Version for | Single |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Signa Base |
Environmental Data
0,3955 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3955 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3955 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
BRK TW
2000
6133610
BRK TW
Item no.
6133610
Length
2000

