Device installation trunking Rapid 80, trunking width 130, trunking height 70, symmetrical
Type GA-S70130EL
Item no. 6279303
EAN 4012195768401




Item no. / Type
Length
Smallest selling unit: 2 m
2m
m
Description
Device installation trunking Without base perforation suitable for direct wall mounting or mounting on panels. Over-lengths up to 6,000 mm for trunking bases and covers as well as other RAL colours can be provided on request. The visible surfaces of the device installation trunking are laminated.
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by tolerance based on the material and process conditions, cannot be avoided (according to DIN 17 611). Alternatively, we recommend powder coating in the colour RAL 9006 (white aluminium).
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by tolerance based on the material and process conditions, cannot be avoided (according to DIN 17 611). Alternatively, we recommend powder coating in the colour RAL 9006 (white aluminium).
The cover must be ordered separately. We recommend the use of the duct clamp.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 130 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | no |
|---|---|
| Usable cross-section | 6480 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP30 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | Continuous C profile |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Cover supplied | no |
| ROHS-conformant | yes |
| Base perforation | Without base perforation |
| Cover width | 76,5 mm |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x130x2000 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
28,259 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 28,259 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 28,259 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GA-S70130RW
2000
6279300
GA-S70130EL
2000
6279303
GA-S70130RW
Item no.
6279300
Length
2000
GA-S70130EL
Item no.
6279303
Length
2000






