Coupling GA-KUP70
Type GA-KUP70
Item no. 6279701
EAN 4012195769989



Item no. / Type
6279701 / GA-KUP70
Length
120 mm
Smallest selling unit: 1 PU
1PU
PU
Description
Joint connector for connecting the bases of Rapid 80 GA aluminium device installation trunking.
The scope of delivery of a coupling includes 2 connection plates.
The scope of delivery of a coupling includes 2 connection plates.
Technical data
Dimensions
| Length | 120 mm |
|---|---|
| Width | 64 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP30 |
| With equipotential bonding | yes |
| Protection rating IK code | IK10 |
| Version for | Universal |
| Type | coupling |
| ROHS-conformant | yes |
| Trunking depth | 70 mm |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 64x120 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | Rapid 80® |
Environmental Data
0,3147 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3147 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3147 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GA-KUP70
120
6279701
GA-KUP70
Item no.
6279701
Length
120


