7ZE strain relief
Type 7ZE
Item no. 6288790
EAN 4012195149460



Item no. / Type
6288790 / 7ZE
Smallest selling unit: 50 piece
50piece
piece
Description
Strain relief with locking clips, suitable for the accessory mounting boxes 7GD... and 71GD... .
Cable clamping range to 14 mm.
Cable clamping range to 14 mm.
Technical data
Dimensions
| Length | 34 mm |
|---|---|
| Width | 28 mm |
| Height | 14 mm |
Technical data
| Strain relief option | yes |
|---|---|
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Suitable for | Mounting box |
| Dimension | 28x34x14 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Accessories | yes |
| Spare part | no |
Environmental Data
0,036 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,036 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,036 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
7ZE
6288790
7ZE
Item no.
6288790


