Device installation trunking Rapid 80, trunking width 110, trunking height 70, symmetrical
Type GS-S70110RW
Item no. 6277000
EAN 4012195658726




Item no. / Type
Length
Smallest selling unit: 2 m
2m
m
Description
GS device installation trunking for mounting on the wall or on fastening panels. The GS device installation trunking possesses self-contacting locking straps to accept a sheet steel partition. The equipotential bonding between the trunking bases takes place using the trunking coupling. The protective measure and the equipotential bonding is guaranteed between the cover and the base by the self-contacting trunking cover. The real system opening is 76.5 mm. The cover must be ordered separately.
Over-lengths up to 3000 mm for trunking bases and covers as well as other RAL colours can be provided on request. The visible surfaces of the painted device installation trunking are laminated.
Over-lengths up to 3000 mm for trunking bases and covers as well as other RAL colours can be provided on request. The visible surfaces of the painted device installation trunking are laminated.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 110 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 6036 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP30 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | With locking lugs |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Cover supplied | no |
| ROHS-conformant | yes |
| Base perforation | with base perforation |
| Cover width | 76,5 mm |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x110x2000 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
5,993 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,993 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 5,993 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GS-S70110RW
2000
6277000
GS-S70110FS
2000
6277003
GS-S70110RW
3000
6277007
Length
GS-S70110RW
Item no.
6277000
Length
2000
GS-S70110FS
Item no.
6277003
Length
2000
GS-S70110RW
Item no.
6277007
Length
3000






