Rapid 80 sheet steel device installation trunking

17 Article

  (23 Variants)
3 VariantsDevice installation trunking Rapid 80, trunking width 110, trunking height 70, symmetrical
Item no. 6277100 | EAN 4012195659389Device installation trunking Rapid 80, trunking width 110, trunking height 90, symmetrical
2 VariantsDevice installation trunking Rapid 80, trunking width 130, trunking height 70, symmetrical
Item no. 6277400 | EAN 4012195661139Device installation trunking Rapid 80, trunking width 130, trunking height 70, asymmetrical
Item no. 6277300 | EAN 4012195660606Device installation trunking Rapid 80, trunking width 130, trunking height 90, symmetrical
Item no. 6277500 | EAN 4012195661740Device installation trunking Rapid 80, trunking width 130, trunking height 90, asymmetrical
2 VariantsDevice installation trunking Rapid 80, trunking width 170, trunking height 70, symmetrical
2 VariantsDevice installation trunking Rapid 80, trunking width 170, trunking height 70, asymmetrical
Item no. 6278200 | EAN 4012195664666Device installation trunking Rapid 80, trunking width 170, trunking height 70, asymmetrical, double
Item no. 6277700 | EAN 4012195662518Device installation trunking Rapid 80, trunking width 170, trunking height 90, symmetrical
Item no. 6277900 | EAN 4012195663317Device installation trunking Rapid 80, trunking width 170, trunking height 90, asymmetrical
Item no. 6278300 | EAN 4012195665137Device installation trunking Rapid 80, trunking width 170, trunking height 90, asymmetrical, double
2 VariantsDevice installation trunking Rapid 80, trunking width 210, trunking height 70, asymmetrical
Item no. 6278400 | EAN 4012195665557Device installation trunking Rapid 80, trunking width 210, trunking height 70, symmetrical, double
Item no. 6278100 | EAN 4012195664109Device installation trunking Rapid 80, trunking width 210, trunking height 90, asymmetrical
Item no. 6278500 | EAN 4012195666097Device installation trunking Rapid 80, trunking width 210, trunking height 90, symmetrical, double
Item no. 6282700 | EAN 4012195137337Device installation trunking, desk trunking