Device installation trunking, desk trunking
Type GEK-SA133110RW
Item no. 6282700
EAN 4012195137337




Item no. / Type
6282700 / GEK-SA133110RW
Length
2000 mm
Smallest selling unit: 2 m
2m
m
Description
GEK-S device installation trunking suitable for installation on desks, etc. The visible surfaces of the painted GEK-S device installation trunking are laminated. The trunking system possesses self-contacting locking straps to accept a sheet steel partition. The equipotential bonding between the trunking bases takes place using the coupling. The protective measure and the equipotential bonding is guaranteed between the cover and the base by the self-contacting trunking cover. The actual system opening is 76.5 mm. The cover must be ordered separately.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 110 mm |
| Height | 133 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 9950 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP30 |
| Symmetrical | no |
| Rectangular shape | no |
| Number of covers | 1 |
| Rear panel version (inner side) | With locking lugs |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Cover supplied | no |
| ROHS-conformant | yes |
| Base perforation | with base perforation |
| Cover width | 76,5 mm |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 133x110x2000 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
7,6511 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,6511 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,6511 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GEK-SA133110RW
2000
6282700
GEK-SA133110RW
Item no.
6282700
Length
2000






