Cover with turn buckle FT
Type DRL 100 FT
Item no. 6051340
EAN 4012196432370




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and cable ladders with three pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 13 mm |
| Dimension B | 100 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 100x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,5117 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,5117 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,5117 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (4)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL 100 FT
3000
100
1
6051340
DRL 150 FT
3000
150
1
6051359
DRL 200 FT
3000
200
1
6051367
DRL 300 FT
3000
300
1
6051383
DRL 400 FT
3000
400
1,5
6051413
DRL 500 FT
3000
500
1,5
6051448
DRL 600 FT
3000
600
1,5
6051472
DRL 450 FT
3000
450
1,5
6052450
Width
Plate thickness
DRL 100 FT
Item no.
6051340
Length
3000
Width
100
Plate thickness
1
DRL 150 FT
Item no.
6051359
Length
3000
Width
150
Plate thickness
1
DRL 200 FT
Item no.
6051367
Length
3000
Width
200
Plate thickness
1
DRL 300 FT
Item no.
6051383
Length
3000
Width
300
Plate thickness
1
DRL 400 FT
Item no.
6051413
Length
3000
Width
400
Plate thickness
1,5
DRL 500 FT
Item no.
6051448
Length
3000
Width
500
Plate thickness
1,5
DRL 600 FT
Item no.
6051472
Length
3000
Width
600
Plate thickness
1,5
DRL 450 FT
Item no.
6052450
Length
3000
Width
450
Plate thickness
1,5





