Cover with turn buckle DD
Type DRL 500 DD
Item no. 6052718
EAN 4012196039074




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and cable ladders with turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 35 mm |
| Dimension B | 500 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1,25 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 500x3000 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
Environmental Data
14,1077 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 14,1077 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 14,1077 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (7)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL 100 DD
3000
100
1
6052703
DRL 150 DD
3000
150
1
6052706
DRL 200 DD
3000
200
1
6052709
DRL 300 DD
3000
300
1
6052712
DRL 400 DD
3000
400
1
6052715
DRL 500 DD
3000
500
1,25
6052718
DRL 600 DD
3000
600
1,25
6052724
Width
Plate thickness
DRL 100 DD
Item no.
6052703
Length
3000
Width
100
Plate thickness
1
DRL 150 DD
Item no.
6052706
Length
3000
Width
150
Plate thickness
1
DRL 200 DD
Item no.
6052709
Length
3000
Width
200
Plate thickness
1
DRL 300 DD
Item no.
6052712
Length
3000
Width
300
Plate thickness
1
DRL 400 DD
Item no.
6052715
Length
3000
Width
400
Plate thickness
1
DRL 500 DD
Item no.
6052718
Length
3000
Width
500
Plate thickness
1,25
DRL 600 DD
Item no.
6052724
Length
3000
Width
600
Plate thickness
1,25





