Cover with turn buckle A2
Type DRL 300 A2
Item no. 6052908
EAN 4012196058990


Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover for cable trays and cable ladders with three pairs of turn buckles.
When using covers outdoors, additional measures against the influence of wind must be taken.
When using covers outdoors, additional measures against the influence of wind must be taken.
Transverse bead from 500 mm width.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 300 mm |
| Height | 35 mm |
| Dimension B | 300 mm |
| Dimension H | 15 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 6 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 300x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
12,7491 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,7491 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 12,7491 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (5)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
DRL 100 A2
3000
100
1
6052878
DRL 200 A2
3000
200
1
6052894
DRL 300 A2
3000
300
1
6052908
DRL 400 A2
3000
400
1
6052932
DRL 500 A2
3000
500
1,25
6052959
DRL 600 A2
3000
600
1,25
6052975
Width
Plate thickness
DRL 100 A2
Item no.
6052878
Length
3000
Width
100
Plate thickness
1
DRL 200 A2
Item no.
6052894
Length
3000
Width
200
Plate thickness
1
DRL 300 A2
Item no.
6052908
Length
3000
Width
300
Plate thickness
1
DRL 400 A2
Item no.
6052932
Length
3000
Width
400
Plate thickness
1
DRL 500 A2
Item no.
6052959
Length
3000
Width
500
Plate thickness
1,25
DRL 600 A2
Item no.
6052975
Length
3000
Width
600
Plate thickness
1,25




