Cable tray RKS 35 FT
Type RKS 305 FT
Item no. 6047412
EAN 4012196662142




Item no. / Type
6047412 / RKS 305 FT
Length
3000 mm
Width
50 mm
Maintain electrical functions
no
Plate thickness
0,75 mm
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 3 m
3m
m
Description
RKS 35 = Rational cable tray system with 35 mm side height.
Matching cover with turn buckle: Type AZDMD 50
Matching cover with turn buckle: Type AZDMD 50
Cable tray with continuous bottom and side perforation as well as central holes (Ø11 mm) in the base for additional fastenings.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 35 mm |
| Dimension L | 3000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 16 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 1600 mm² |
| With cover | no |
| Dimension | 35x50 |
| ROHS-conformant | yes |
| Base perforation | 7 x 32 |
| Dimension | 35x50x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | RKS Series |
Loads
| Support spacing 1.0 m | 1,2 kN/m |
|---|---|
| Support spacing 1.5 m | 0,5 kN/m |
| Support spacing 2.0 m | 0,3 kN/m |
| Support spacing 2.5 m | 0,1 kN/m |
| Support spacing 3.0 m | 0,05 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
1,9353 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9353 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,9353 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
RKS 305 FT
3000
50
no
0,75
Hot-dip galvanised
Steel
6047412
RKS 305 FT
Item no.
6047412
Length
3000
Width
50
Maintain electrical functions
no
Plate thickness
0,75
Surface
Hot-dip galvanised
Material
Steel








