90° bend 35 FT
Type RB 90 305 FT
Item no. 7124410
EAN 4012196688630



Item no. / Type
7124410 / RB 90 305 FT
Width
50 mm
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend for horizontal routing of cable trays, type RKS 305.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Supplied connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Dimension | 35x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
1,1893 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1893 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1893 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 90 305 FT
50
Hot-dip galvanised
Steel
zinc
7124410
RB 90 305 FT
Item no.
7124410
Width
50
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

