Cover with turn buckle DD
Type AZDMD 50 DD
Item no. 6080154
EAN 4012196405916



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cover with turn buckle for AZ small duct.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 53 mm |
| Height | 10 mm |
| Dimension H | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Number of turn buckles | 3 St. |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | Sash lock |
| ROHS-conformant | yes |
| Dimension | 53x3000 |
| Surface | Strip galvanised zinc/aluminium, Double Dip |
| Material | Steel |
| Colour | zinc |
| Antibacterial treatment | no |
Environmental Data
0,9951 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9951 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,9951 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Plate thickness
Item no.
AZDMD 50 DD
3000
53
1
6080154
AZDMD 100 DD
3000
103
1
6080235
Width
AZDMD 50 DD
Item no.
6080154
Length
3000
Width
53
Plate thickness
1
AZDMD 100 DD
Item no.
6080235
Length
3000
Width
103
Plate thickness
1

