Add-on tee 35 FT
Type RAA 305 FT
Item no. 7120458
EAN 4012196688654



Item no. / Type
7120458 / RAA 305 FT
Width
50 mm
Colour
zinc
DELIVERY TIME ON REQUEST
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for the horizontal routing of cable trays, type RKS 305.
Technical data
Dimensions
| Width | 50 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 50 mm |
| Dimension R | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Supplied connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Departing width | 50 mm |
| ROHS-conformant | yes |
| Dimension | 35x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
1,0095 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0095 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0095 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 305 FT
50
zinc
7120458
RAA 305 FT
Item no.
7120458
Width
50
Colour
zinc

