Cable bracket, Rd 8−10 mm with bonding base
Type 177 20 KL
|Item no. 5207451
|EAN 4012195009726




Item no. / Type
5207451 / 177 20 KL
Mounting height
25 mm
Smallest selling unit: 50 piece
50piece
piece
Description
• For bonding to concrete, steel or smooth substrates
• Not suitable for rough surfaces such as plaster, wood, bitumen strips
• Processing at > +15 °C and on cleaned substrate
• When installing flat conductors and round conductors, expansion elements are to be used for thermal compensation
• Use on film roofs after consultation with the responsible roof construction company
• Not suitable for rough surfaces such as plaster, wood, bitumen strips
• Processing at > +15 °C and on cleaned substrate
• When installing flat conductors and round conductors, expansion elements are to be used for thermal compensation
• Use on film roofs after consultation with the responsible roof construction company
Technical data
Technical data
| Mounting height | 25 mm |
|---|---|
| High voltage-resistant, insulated version | no |
| Material of the crossbar | Polyamide |
| Material of the base | Polyamide |
| Conductor fastening type | With clip |
| Use in Ex area | yes |
| Material of the holder | Polyamide |
| Dimension | M8 |
| Material | Polyamide |
Dimensions
| Dimension H | 25 mm |
|---|
Environmental Data
0,0668 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0668 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0668 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting height
Item no.
177 20 KL
25
5207451
177 20 KL
Item no.
5207451
Mounting height
25


