Cable bracket Rd 8–10 mm, copper-plated
Type 177 20 CU
|Item no. 5207746
|EAN 4012195904991




Item no. / Type
Mounting height
Smallest selling unit: 10 piece
10piece
piece
Description
• With female thread M8 for screwing and through hole for wood screws
• Colour: copper
• Weather and temperature-resistant from -35 °C to +90 °C
• Colour: copper
• Weather and temperature-resistant from -35 °C to +90 °C
Technical data
Technical data
| Mounting height | 20 mm |
|---|---|
| Thread metric | 8 |
| Cable dimensions | 8−10 mm round |
| Holder fastening type | Drill hole with M-thread |
| Material of the crossbar | Polyamide |
| Material of the base | Polyamide |
| Conductor fastening type | With clamp clip |
| Material of the holder | Polyamide |
| Fit | Rd 8-10 mm |
| Dimension | 20mm |
| Material | Polyamide |
| Colour | Copper |
Environmental Data
0,0335 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0335 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0335 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Mounting height
Cable dimensions
Item no.
177 20 CU
20
8−10 mm round
5207746
177 30 CU
30
8−10 mm round
5207754
177 55 CU
55
8−10 mm round
5207762
Mounting height
177 20 CU
Item no.
5207746
Mounting height
20
Cable dimensions
8−10 mm round
177 30 CU
Item no.
5207754
Mounting height
30
Cable dimensions
8−10 mm round
177 55 CU
Item no.
5207762
Mounting height
55
Cable dimensions
8−10 mm round


