Cable bracket Rd 8–10 mm
Type 113 8-10
|Item no. 5230217
|EAN 4012195446231




Item no. / Type
5230217 / 113 8-10
Cable dimensions
8−10 mm round
Smallest selling unit: 20 piece
20piece
piece
Description
• With female thread M8 or through hole Ø 7 mm
• Over-piece installed with 2 hexagonal bolts
• Over-piece installed with 2 hexagonal bolts
Technical data
Technical data
| Thread metric | 8 |
|---|---|
| Cable dimensions | 8−10 mm round |
| Holder fastening type | Drill hole with M-thread |
| High voltage-resistant, insulated version | no |
| Material of the crossbar | Die-cast zinc |
| Material of the base | Die-cast zinc |
| Conductor fastening type | With screw clip |
| Use in Ex area | yes |
| Material of the holder | Die-cast zinc |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Surface | Copper-plated |
| Material | Die-cast zinc |
Environmental Data
0,1435 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1435 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1435 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Cable dimensions
Item no.
113 8-10
8−10 mm round
5230217
113 8-10
Item no.
5230217
Cable dimensions
8−10 mm round


