Armoured steel pipe connection sleeve without thread, black
Type SV20W SW
|Item no. 2046583
|EAN 4012195781783



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Accessory part: plug-in sleeve for the connections between electrical installation pipes. With burr-free inner wall.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Dimension L | 60 mm |
| Dimension d | 20,7 mm |
| Dimension t | 1,2 mm |
| Dimension m (mm) | M20 |
| Dimension l | 30 mm |
| Dimension D | 23,1 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Size | 20 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 20 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Connector |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | Ø20mm |
| Surface | PES50 - Polyester/epoxy |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
Environmental Data
0,092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,092 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SV16W SW
2046582
SV20W SW
2046583
SV25W SW
2046584
SV32W SW
2046585
SV40W SW
2046586
SV50W SW
2046587
SV63W SW
2046588
SV16W SW
Item no.
2046582
SV20W SW
Item no.
2046583
SV25W SW
Item no.
2046584
SV32W SW
Item no.
2046585
SV40W SW
Item no.
2046586
SV50W SW
Item no.
2046587
SV63W SW
Item no.
2046588



